
calcActive())">
Spacial CRN plain door w/o mount.plate. H500xW400xD250 IP66 IK10 RAL7035..
NSYCRN54250
BHD47.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN54250
Spacial CRN plain door w/o mount.plate. H500xW400xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H500xW400xD250 IP66 IK10 RAL7035..
BHD47.90
Description
Spacial CRN steel wall-mounting enclosure for multi-purpose applications It is designed for use in harsh environments, withstanding high impact due to its IK10 (IEC62262) rating and high resistance to dust and water with an IP66 rating (IEC60529) This enclosure has a nominal height, width, and depth of 500mm, 400mm, and 250mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes The net weight of the enclosure is 9,196kg The sides of the enclosure are made from a single folded section and the back is welded with a double profile forming a protected sealed area The enclosure is accessible from the front for operation
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 250 mm |
Enclosure nominal height | 500 mm |
Enclosure nominal width | 400 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account