
calcActive())">
Spacial CRN plain door with mount.plate. H500xW400xD200 IP66 IK10 RAL7035..
NSYCRN54200P
BHD60.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN54200P
Spacial CRN plain door with mount.plate. H500xW400xD200 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door with mount.plate. H500xW400xD200 IP66 IK10 RAL7035..
BHD60.01
Description
Spacial CRN plain door with mount.plate. H500xW400xD200 IP66 IK10 RAL7035..
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Product Name | Spacial CRN |
Device Composition | 1 body - 1 cable gland plate |
Door Type | plain |
Mounting Plate Description | plain |
Product or Component Type | compact enclosure |
Enclosure nominal depth | 200 mm |
Enclosure nominal height | 500 mm |
Enclosure nominal width | 400 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account