
calcActive())">
Spacial CRN plain door w/o mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..
NSYCRN108300
BHD134.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN108300
Spacial CRN plain door w/o mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H1000xW800xD300 IP66 IK10 RAL7035..
BHD134.13
Description
Spacial CRN steel wall-mounting enclosure is designed for multi-purpose applications It is designed to withstand harsh environments, with an IK10 rating (IEC62262) and an IP66 rating (IEC60529) for high impact and dust and water resistance This enclosure has a nominal height, width, and depth of 1000mm, 800mm, and 300mm, respectively The enclosure is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish It consists of a body, a plain door, a lock, and two cable gland plates located at the bottom The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 34kg The sides are made from a single folded section and the back is welded with a double profile forming a protected sealed area The enclosure is accessible from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 300 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account