
calcActive())">
Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
NSYCRN108250
BHD127.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN108250
Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H1000xW800xD250 IP66 IK10 RAL7035..
BHD127.24
Description
Spacial CRN steel wall-mounting enclosure is a multi-purpose product designed to withstand harsh environments It is certified by UL, cUL, and DNV-GL and has an IK10 (IEC62262) rating and IP66 (IEC60529) rating for high impact and dust/water resistance The enclosure has a nominal height, width, and depth of 1000mm, 800mm, and 250mm, respectively It is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a plain door, a three-point lock with a 3mm double-bar insert, and two cable gland plates The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door and the cable gland plates can be removed for maintenance purposes The net weight of the enclosure is 33kg The variant particularity of this enclosure is that the back is welded with double profile forming a protected sealed area and the sides are made from a single folded section This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 250 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 800 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account