
calcActive())">
Spacial CRN plain door w/o mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
NSYCRN106300
BHD111.41
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN106300
Spacial CRN plain door w/o mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H1000xW600xD300 IP66 IK10 RAL7035..
BHD111.41
Description
TheSpacial CRN is a multi-purpose wall-mounting enclosure with a steel body, designed to provide superior protection against dust, water, and impact It has a nominal height, width, and depth of 1000mm, 600mm, and 300mm, respectively The enclosure is grey in colour (RAL 7035) with an epoxy-polyester powder surface finish It has a plain door with a 3mm double-bar lock and hinges, allowing it to be opened up to 120° and the opening side is reversible The door and cable gland plate can be removed for maintenance purposes It is certified by UL, cUL, and DNV-GL and is compliant with IEC 62208, IK10 (IEC 62262), and IP66 (IEC 60529) The net weight of the enclosure is 28kg It features a back welded double profile and sides made from a single folded section The accessibility for operation is from the front Featuring a epoxy-polyester powder surface finish, which ensures a bright, even and inviting finish. This device is qualified as a green premium product, with minimal use of hazardous substances. This compact enclosure is c.UL certified.
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 300 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 600 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account