
calcActive())">
Spacial CRN plain door w/o mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
NSYCRN106250
BHD105.28
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYCRN106250
Spacial CRN plain door w/o mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Spacial CRN plain door w/o mount.plate. H1000xW600xD250 IP66 IK10 RAL7035..
BHD105.28
Description
TheSpacial CRN enclosure is a multi-purpose wall-mounting device designed for harsh environments It has a nominal height, width, and depth of 1000mm, 600mm, and 250mm, respectively It is made from steel and is grey-coloured (RAL7035) with an epoxy-polyester powder surface finish The enclosure consists of a body, a cable gland plate, a plain door, and a lock The door can be opened up to 120°, allowing easy access to the equipment inside It is possible to change the opening side of the door (reversible) The door has a three-point lock with a 3mm double-bar insert The door and the cable gland plate can be removed for maintenance purposes It has a net weight of 26,6kg and is certified by UL, cUL, and DNV-GL standards The enclosure is rated IK10 (IEC62262) and IP66 (IEC60529) for high impact and dust/water resistance The back is welded with double profile forming a protected sealed area and the sides are made from a single folded section The enclosure is accessible for operation from the front
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Enclosure nominal depth | 250 mm |
Enclosure nominal height | 1000 mm |
Enclosure nominal width | 600 mm |
Installation accessory type | wall-mounting |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account