
calcActive())">
Set of 2 lifting eyes M8. Maximum load: 200kg
NSYAELYTCRG8
BHD8.81
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAELYTCRG8
Set of 2 lifting eyes M8. Maximum load: 200kg
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Set of 2 lifting eyes M8. Maximum load: 200kg
BHD8.81
Description
Set of 2 lifting eyes M8. Maximum load: 200kg
Product Details
Activity | PPUES |
---|---|
Device Application | multi-purpose |
Accessory / Separate Part Category | lifting accessory |
Device Composition | fixing elements - 2 bracket |
Mounting Location | enclosure top |
Product or Component Type | lifting eye |
Range Compatibility | Spacial (Spacial CRN) - Spacial (Spacial S3D) |
Quantity per set | set of 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account