
calcActive())">
Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 65kA, MDO, ET5, drawout, manual
MVS16H3MW5L
BHD1,580.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MVS16H3MW5L
Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 65kA, MDO, ET5, drawout, manual
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 65kA, MDO, ET5, drawout, manual
BHD1,580.05
Description
Circuit breaker, EasyPact MVS, 3 Poles, 1600A, 65kA, MDO, ET5, drawout, manual
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | H |
[in] Rated Current | 1600 A at 40 °C |
Protected Poles Description | 3P 3d |
Network Type | AC |
Utilisation Category | category B |
Poles Description | 3P |
Trip Unit Technology | electronic |
Trip unit name | ET5S |
Trip unit rating | 1600-1600 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account