
calcActive())">
MULTIFUNC LEV CONTRL RESIST 24-240VAC/DC
RM35LM33MW
BHD30.31
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35LM33MW
MULTIFUNC LEV CONTRL RESIST 24-240VAC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MULTIFUNC LEV CONTRL RESIST 24-240VAC/DC
BHD30.31
Description
Modular liquid level control relay, Harmony, 5A, 2CO, 24...240V AC DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz conforming to IEC 60255-5, 2 kV, 1 min AC 50 Hz conforming to IEC 60664-1 |
Functionality | resistive probe detection |
Immunity to Microbreaks | 100 ms DC, 90 ms AC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Error | 0.5 %/°C with temperature variation |
Measurement Range | 250 Ohm...1 MOhm |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | detection by resistive probes |
Relay Name | RM35L |
Relay Type | level control relay |
Repeat Accuracy | +/- 2 % for time delay |
Reset Time | 1750 ms |
Safety Reliability Data | B10d = 170000#|#MTTFd = 182.6 years |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Weight (in Kg) | 6.2 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Maximum Switching Current | 5 A AC/DC |
[us] Rated Supply Voltage | 24...240 V AC/DC 50/60 Hz +/- 10 % |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Local Signalling | LED (yellow) for relay ON, LED (green) for power ON, LED (yellow) for timer ON |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24...240 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Product or Component Type | level control relay |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account