
calcActive())">
Push-button, make contact, indicator light, 10 A, AC 250 V, screwless, Merten
MTN3160-0000
BHD6.14
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN3160-0000
Push-button, make contact, indicator light, 10 A, AC 250 V, screwless, Merten
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push-button, make contact, indicator light, 10 A, AC 250 V, screwless, Merten
BHD6.14
Description
Push-button, make contact, indicator light, 10 A, AC 250 V, screwless, Merten
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | push-button |
Range | Merten |
Device mounting | flush |
Device presentation | mechanism with fixing frame |
Number of rocker | 1 |
Technology type | electromechanical |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account