
calcActive())">
Modular contactor, TeSys GC, AC-7a, 40A, 4NO, 220 to 240VAC 50Hz coil
GC4040M5
BHD26.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GC4040M5
Modular contactor, TeSys GC, AC-7a, 40A, 4NO, 220 to 240VAC 50Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Modular contactor, TeSys GC, AC-7a, 40A, 4NO, 220 to 240VAC 50Hz coil
BHD26.93
Description
Modular contactor, TeSys GC, AC-7a, 40A, 4NO, 220 to 240VAC 50Hz coil
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account