
calcActive())">
MODBUS CABLE 2 RJ45 3M
VW3A8306R30
BHD11.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A8306R30
MODBUS CABLE 2 RJ45 3M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MODBUS CABLE 2 RJ45 3M
BHD11.42
Description
cable for Modbus serial link - 2 x RJ45 - cable 3 m
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 1kg |
Net Weight | 1.13 kg |
Range | Altivar |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account