
calcActive())">
Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 40A, K curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
A9F95440
BHD98.17
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9F95440
Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 40A, K curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 40A, K curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
BHD98.17
Description
Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 40A, K curve, 15000A (IEC/EN 60898-1), 20kA (IEC/EN 60947-2)
Product Details
Activity | HDCFD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account