
calcActive())">
Unica - 2 switched socket - 2P+E European - 13 A 250 V AC - aluminium
MGU5.066.30
BHD2.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU5.066.30
Unica - 2 switched socket - 2P+E European - 13 A 250 V AC - aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Unica - 2 switched socket - 2P+E European - 13 A 250 V AC - aluminium
BHD2.13
Description
Unica - 2 switched socket - 2P+E European - 13 A 250 V AC - aluminium
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | switched socket |
Range | Unica |
Device presentation | mechanism with fixing frame |
Outlet poles configuration | 2P + E |
Outlet standard deviation | European |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account