
calcActive())">
MAIN EMERG.SWITCH+HDL 32A
VCCF1
BHD17.56
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VCCF1
MAIN EMERG.SWITCH+HDL 32A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MAIN EMERG.SWITCH+HDL 32A
BHD17.56
Description
TeSys Vario - emergency stop switch disconnector - 32 A - back of enclosure
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 32 A |
Product Name | TeSys VARIO |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product or Component Type | emergency stop switch disconnector |
Range | TeSys |
Control Type | rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-1 |
Poles Description | 3P |
Net Weight | 0.527 kg |
Suitability for Isolation | yes |
Mechanical Durability | 100000 cycles |
Standards | IEC 60947-3 |
[icw] Rated Short-Time withstand Current | 384 A at 400 V duration: 1 s |
Ambient Air Temperature for Operation | -20-50 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV |
[ie] Rated Operational Current | 21.8 A AC-23 Ue: 400 V |
Compatibility Code | main switch disconnector |
Breaking Capacity | 250 A at 400 V (AC-21A), 250 A at 400 V (AC-22A), 250 A at 400 V (AC-23A) |
Product Certifications | CSA#|#UL#|#GL#|#CCC#|#UKCA |
Height | 74 mm |
Width | 60 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account