
calcActive())">
Contactor coil, TeSys Deca, LX1D8, 220V AC 50/60Hz for 115 and 150A contactor
LX1D8M7
BHD43.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LX1D8M7
Contactor coil, TeSys Deca, LX1D8, 220V AC 50/60Hz for 115 and 150A contactor
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor coil, TeSys Deca, LX1D8, 220V AC 50/60Hz for 115 and 150A contactor
BHD43.18
Description
Contactor coil, TeSys Deca, LX1D8, 220V AC 50/60Hz for 115 and 150A contactor
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | contactor coil |
Control Circuit Type | AC at 50/60 Hz |
Maximum Operating Rate | 1200 cyc/h 60 °C |
Mechanical Durability | 8 Mcycles |
Average resistance | 9895 Ohm at 20 °C |
Range | TeSys |
Inductance of closed circuit | 210.72 H |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account