
calcActive())">
XF closing voltage release, MasterPact MTZ2/MTZ3 drawout, standard, 24VAC 50/60Hz, 24/30VDC
LV848481
BHD88.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV848481
XF closing voltage release, MasterPact MTZ2/MTZ3 drawout, standard, 24VAC 50/60Hz, 24/30VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
XF closing voltage release, MasterPact MTZ2/MTZ3 drawout, standard, 24VAC 50/60Hz, 24/30VDC
BHD88.29
Description
XF closing voltage release, MasterPact MTZ2/MTZ3 drawout, standard, 24VAC 50/60Hz, 24/30VDC
Product Details
Activity | PPACB |
---|---|
Voltage release type | closing coil |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account