
calcActive())">
Front top connection, MasterPact MTZ2 drawout, 3P, 2500A-3200A
LV848416
BHD193.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV848416
Front top connection, MasterPact MTZ2 drawout, 3P, 2500A-3200A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Front top connection, MasterPact MTZ2 drawout, 3P, 2500A-3200A
BHD193.97
Description
Front top connection, MasterPact MTZ2 drawout, 3P, 2500A-3200A
Product Details
Activity | PPACB |
---|---|
[in] Rated Current | 2000 A H3 drawout - 2500 A H1 drawout |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account