
calcActive())">
Circuit breaker frame, MasterPact MTZ2 40H2 drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu), 4P
LV848328
BHD11,113.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV848328
Circuit breaker frame, MasterPact MTZ2 40H2 drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu), 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Circuit breaker frame, MasterPact MTZ2 40H2 drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu), 4P
BHD11,113.68
Description
Circuit breaker frame, MasterPact MTZ2 40H2 drawout for MicroLogic X, 4000A, 100kA/415VAC (Icu), 4P
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | H2 100 kA 415 V AC |
[in] Rated Current | 4000 A at 40 °C |
Control Type | push-button - without control unit |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 4P |
Circuit breaker name | MasterPact MTZ2 40 |
Neutral position | left |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account