
calcActive())">
M2C programmable contacts, MasterPact MTZ1 drawout, 2 contacts, 3A/250VAC
LV847483
BHD58.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV847483
M2C programmable contacts, MasterPact MTZ1 drawout, 2 contacts, 3A/250VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M2C programmable contacts, MasterPact MTZ1 drawout, 2 contacts, 3A/250VAC
BHD58.42
Description
M2C programmable contacts, MasterPact MTZ1 drawout, 2 contacts, 3A/250VAC
Product Details
Activity | PPACB |
---|---|
Number of contacts | 2 |
Signal contacts composition | 2 NO |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account