
calcActive())">
XF closing voltage release, MasterPact MTZ1/MTZ2/MTZ3 fixed, standard, 277VAC 50/60Hz
LV847354
BHD88.29
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV847354
XF closing voltage release, MasterPact MTZ1/MTZ2/MTZ3 fixed, standard, 277VAC 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
XF closing voltage release, MasterPact MTZ1/MTZ2/MTZ3 fixed, standard, 277VAC 50/60Hz
BHD88.29
Description
XF closing voltage release, MasterPact MTZ1/MTZ2/MTZ3 fixed, standard, 277VAC 50/60Hz
Product Details
Activity | PPACB |
---|---|
Voltage release type | closing coil |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account