
calcActive())">
MN opening undervoltage release, MasterPact MTZ2/MTZ3 drawout, diagnostics, 48VAC 50/60Hz, 48/60VDC
LV836706
BHD91.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV836706
MN opening undervoltage release, MasterPact MTZ2/MTZ3 drawout, diagnostics, 48VAC 50/60Hz, 48/60VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MN opening undervoltage release, MasterPact MTZ2/MTZ3 drawout, diagnostics, 48VAC 50/60Hz, 48/60VDC
BHD91.42
Description
MN opening undervoltage release, MasterPact MTZ2/MTZ3 drawout, diagnostics, 48VAC 50/60Hz, 48/60VDC
Product Details
Activity | PPACB |
---|---|
Voltage release type | instantaneous |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account