
calcActive())">
MN delay unit, MasterPact MTZ, adjustable time delay 0.5s to 3s, 100/130VDC, 100/130VAC 50/60Hz, spare part
LV833681SP
BHD113.26
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV833681SP
MN delay unit, MasterPact MTZ, adjustable time delay 0.5s to 3s, 100/130VDC, 100/130VAC 50/60Hz, spare part
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MN delay unit, MasterPact MTZ, adjustable time delay 0.5s to 3s, 100/130VDC, 100/130VAC 50/60Hz, spare part
BHD113.26
Description
MN delay unit, MasterPact MTZ, adjustable time delay 0.5s to 3s, 100/130VDC, 100/130VAC 50/60Hz, spare part
Product Details
Activity | PPACB |
---|---|
Voltage release type | instantaneous |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account