
calcActive())">
circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P
LV540506
BHD268.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV540506
circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P
BHD268.10
Description
circuit breaker EasyPact CVS400F, 36 kA at 415 VAC, 400 A rating ETS 2.3 electronic trip unit, 4P
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 400 A at 40 °C |
Earth-leakage protection | without |
Protected Poles Description | 3D - 3D + N/2 |
Network Type | AC |
Utilisation Category | category A |
Poles Description | 4P |
Trip Unit Technology | electronic |
Breaking capacity | 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 - 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | ETS 2.3 |
Trip unit rating | 400-400 A at 40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account