
calcActive())">
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
LV516632
BHD71.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV516632
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
BHD71.58
Description
circuit breaker, EasyPact CVS, CVS160B ,25kA 380/415V, TMD, 4p/4d
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 125 A at 50 °C |
Earth-leakage protection | without |
Protected Poles Description | 4D |
Network Type | AC |
Utilisation Category | category A |
Poles Description | 4P |
Trip Unit Technology | thermal-magnetic |
Breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | TM-D |
Trip unit rating | 125-125 A at 40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account