
calcActive())">
circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 12.5 A rating magnetic MA trip unit, 3P 3d
LV510442
BHD76.13
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV510442
circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 12.5 A rating magnetic MA trip unit, 3P 3d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 12.5 A rating magnetic MA trip unit, 3P 3d
BHD76.13
Description
circuit breaker EasyPact CVS100F, 36 kA at 415 VAC, 12.5 A rating magnetic MA trip unit, 3P 3d
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 12.5 A at 40 °C |
Earth-leakage protection | without |
Protected Poles Description | 3D |
Network Type | AC |
Utilisation Category | category A |
Poles Description | 3P |
Trip Unit Technology | magnetic |
Breaking capacity | 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 - 36 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Trip unit name | MA |
Trip unit rating | 12.5-12.5 A at 40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account