
calcActive())">
switch disconnector EasyPact CVS100NA, 3 poles, 100 A, AC22A, AC23A
LV510425
BHD55.08
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV510425
switch disconnector EasyPact CVS100NA, 3 poles, 100 A, AC22A, AC23A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
switch disconnector EasyPact CVS100NA, 3 poles, 100 A, AC22A, AC23A
BHD55.08
Description
switch disconnector EasyPact CVS100NA, 3 poles, 100 A, AC22A, AC23A
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity Code | NA |
Earth-leakage protection | without |
Network Type | AC |
Utilisation Category | AC-22A - AC-23A |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account