
calcActive())">
Earth-leakage add-on protection module VigiPacT, ComPacT NSX 250, 200VAC to 440VAC, 30mA to 30A, 3 poles
LV429492
BHD204.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429492
Earth-leakage add-on protection module VigiPacT, ComPacT NSX 250, 200VAC to 440VAC, 30mA to 30A, 3 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Earth-leakage add-on protection module VigiPacT, ComPacT NSX 250, 200VAC to 440VAC, 30mA to 30A, 3 poles
BHD204.05
Description
Earth-leakage add-on protection module VigiPacT, ComPacT NSX 250, 200VAC to 440VAC, 30mA to 30A, 3 poles
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 250 A |
Poles Description | 3P |
Earth-leakage protection class | class A - class AC |
Earth-leakage sensitivity | 0.03 A for class A - 0.1 A for class A |
Residual earth-leakage sensitity adjustment type | adjustable |
Residual earth-leakage time delay adjustment type | adjustable |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account