
calcActive())">
Standard motor mechanism module MT100/160, ComPacT NSX100/160, 48/60VDC
LV429437
BHD286.25
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429437
Standard motor mechanism module MT100/160, ComPacT NSX100/160, 48/60VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Standard motor mechanism module MT100/160, ComPacT NSX100/160, 48/60VDC
BHD286.25
Description
Standard motor mechanism module MT100/160, ComPacT NSX100/160, 48/60VDC
Product Details
Activity | PPCCB |
---|---|
[in] Rated Current | 100 A - 160 A |
Control Type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account