
calcActive())">
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VAC coil
LUCA05B
BHD48.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LUCA05B
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VAC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VAC coil
BHD48.09
Description
Standard control unit, TeSys Ultra, 3P, 1.25 to 5A, 690VAC, thermal magnetic protection, class 10, 24VAC coil
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys Ultra |
Product or Component Type | standard control unit |
Device Application | motor control - motor protection |
Phase Failure Sensitivity | yes |
Network Frequency | 40...60 Hz |
Utilisation Category | AC-41 - AC-43 |
Range | TeSys |
Load type | 3-phase motor - cooling: self-cooled |
Thermal overload class | class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to IEC 60947-6-2 - class 10 - frequency limit: 40-60 Hz - temperature compensation: -25-70 °C conforming to UL 508 |
Thermal protection adjustment range | 1.25-5 A |
Tripping threshold | 14.2 x Ir +/- 20 % |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account