
calcActive())">
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 12A, 690V
LUB12
BHD67.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LUB12
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 12A, 690V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 12A, 690V
BHD67.71
Description
Non reversing power base, TeSys Ultra, 3P, 1NO + 1NC, 12A, 690V
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 12:00 AM |
Product Name | TeSys Ultra |
Product or Component Type | non reversing power base |
Device Application | motor control - motor protection |
Network Frequency | 40...60 Hz |
Suitability for Isolation | yes |
Utilisation Category | AC-41 - AC-43 |
[ie] Rated Operational Current | 12 A at <= 440 V - 12 A at 500 V |
Auxiliary contact composition | 1 NO + 1 NC |
Auxiliary contacts type | type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1 - type mirror contact (1 NC) conforming to IEC 60947-1 |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account