
calcActive())">
Reverser block, TeSys Ultra, 38A, 690VAC, 110 to 240VAC/DC coil, for vertical mounting
LU2MB0FU
BHD206.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU2MB0FU
Reverser block, TeSys Ultra, 38A, 690VAC, 110 to 240VAC/DC coil, for vertical mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reverser block, TeSys Ultra, 38A, 690VAC, 110 to 240VAC/DC coil, for vertical mounting
BHD206.80
Description
Reverser block, TeSys Ultra, 38A, 690VAC, 110 to 240VAC/DC coil, for vertical mounting
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | reverser block |
Device Application | motor control |
[ie] Rated Operational Current | 38 A |
Current consumption | 1000 mA at 110...220 V DC I maximum while closing - 1000 mA at 110...240 V AC I maximum while closing |
Device mounting | direct mounting |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account