
calcActive())">
Reverser block, TeSys Ultra, 38A, 690VAC, 24VDC coil, for vertical mounting
LU2MB0BL
BHD206.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LU2MB0BL
Reverser block, TeSys Ultra, 38A, 690VAC, 24VDC coil, for vertical mounting
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reverser block, TeSys Ultra, 38A, 690VAC, 24VDC coil, for vertical mounting
BHD206.80
Description
Reverser block, TeSys Ultra, 38A, 690VAC, 24VDC coil, for vertical mounting
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | reverser block |
Device Application | motor control |
[ie] Rated Operational Current | 38 A |
Current consumption | 120 mA at 24 V DC I maximum while closing - 120 mA at 24 V DC I rms sealed |
Device mounting | direct mounting |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account