
calcActive())">
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 100 to 240VAC
LTMR27CFM
BHD340.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LTMR27CFM
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 100 to 240VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 100 to 240VAC
BHD340.58
Description
Motor controller, TeSys T, Motor Management, CANopen, 6 logic inputs, 3 relay logic outputs, 1.35 to 27A, 100 to 240VAC
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys T |
Product or Component Type | motor controller |
Device Application | equipment monitoring and control |
Bus type | CANopen ISO 1198 interface, addressing 1...127, transmission rate 10...1000 kbit/s, SUB-D 9 with 4 twisted shielded pairs cable - CANopen ISO 1198 interface, addressing 1...127, transmission rate 10...1000 kbit/s, terminal block with 4 twisted shielded pairs cable |
Current consumption | 8...62.8 mA |
Measurement current | 1.35-27 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account