
calcActive())">
Current transformer, TeSys LT6, 200:1, class 5P accuracy, diameter 10mm
LT6CT2001
BHD41.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LT6CT2001
Current transformer, TeSys LT6, 200:1, class 5P accuracy, diameter 10mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Current transformer, TeSys LT6, 200:1, class 5P accuracy, diameter 10mm
BHD41.78
Description
Current transformer, TeSys LT6, 200:1, class 5P accuracy, diameter 10mm
Product Details
Activity | PPCTR |
---|---|
Product or Component Type | current transformer |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account