
calcActive())">
Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 1.2 to 7A, 1C/O
LR97D07M7
BHD40.96
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LR97D07M7
Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 1.2 to 7A, 1C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 1.2 to 7A, 1C/O
BHD40.96
Description
Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 1.2 to 7A, 1C/O
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys D |
Product or Component Type | electronic overcurrent relay |
Quantity per set | set of 10 |
Relay application | locked rotor, mechanical jamming I > 3 x Isetting - overload Imax > Isetting |
Thermal protection adjustment range | 1.2-7 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account