12139 results

Sort By arrow-down
Frame : 635x185mm for sidebyside mounting of WM encl. from H600 and D300mm.IP 66
BHD21.34
frame: 435x185mm, for sidebyside mounting of WM encl. from H600 and D300mm. IP66
BHD15.34
Vertical uprights, PrismaSeT HD, for electrical enclosure H2000mm, RAL9003, set of 4
BHD224.95
Vertical uprights, PanelSeT SFN, for electrical enclosure H2200mm, set of 4
BHD219.73
Vertical uprights, PanelSeT SFN, for electrical enclosure H1600mm, set of 4
BHD178.42
Vertical uprights, PanelSeT SFN, for electrical enclosure H1400mm, set of 4
BHD165.52
Vertical uprights, PanelSeT SFN, for electrical enclosure H1200mm, set of 4
BHD153.70
Fixing brackets for internal fixing of vertical rails at the same level of base
BHD7.96
Set of 2 standard vertical rails for fixing of chassis and cross rails - 2200 mm
BHD41.32
Set of 2 standard vertical rails for fixing of chassis and cross rails - 2000 mm
BHD31.05
Set of 2 standard vertical rails for fixing of chassis and cross rails - 1800 mm
BHD28.47
Set of 4 vertical uprights for Spacial SF enclosure. Height: 1400 mm. RAL 7035.
BHD120.33