
calcActive())">
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 9A, 110V AC 50/60Hz coil, screw clamp terminals
LC2D09F7
BHD42.12
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC2D09F7
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 9A, 110V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 9A, 110V AC 50/60Hz coil, screw clamp terminals
BHD42.12
Description
Reversing contactor, TeSys Deca, 3P(3NO), AC-3, =440V, 9A, 110V AC 50/60Hz coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit - 25 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
Product Name | TeSys D - TeSys Deca |
Product or Component Type | reversing contactor |
Control Circuit Type | AC at 50/60 Hz |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 12...22 ms closing - 4...19 ms opening |
Mechanical Durability | 15 Mcycles |
Standards | CSA C22.2 No 14 - EN 60947-4-1 |
Power Dissipation per Pole | 0.2 W AC-3 - 0.2 W AC-3e |
Utilisation Category | AC-1 - AC-3 |
[icw] Rated Short-Time withstand Current | 100 A - 1 s for signalling circuit - 105 A 40 °C - 10 s for power circuit |
[ie] Rated Operational Current | 25 A (at <60 °C) at <= 440 V AC AC-1 for power circuit - 9 A (at <60 °C) at <= 440 V AC AC-3 for power circuit |
Product Certifications | BV - CCC |
Associated fuse rating | 10 A gG for signalling circuit conforming to IEC 60947-5-1 - 20 A gG at <= 690 V coordination type 2 for power circuit |
Auxiliary contact composition | 1 NO + 1 NC |
Average impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
Contactor application | motor control - resistive load |
Device presentation | preassembled with reversing power busbar |
Range | TeSys |
Interlocking type | mechanical |
Irms rated making capacity | 140 A AC for signalling circuit conforming to IEC 60947-5-1 - 250 A at 440 V for power circuit conforming to IEC 60947 |
Motor power hp | 0.5 hp at 115 V AC 60 Hz for 1 phase motors - 1 hp at 230/240 V AC 60 Hz for 1 phase motors |
Protective cover | with |
Rated breaking capacity | 250 A at 440 V for power circuit conforming to IEC 60947 |
Safety reliability level | B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1 - B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account