
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC aux, 110V AC coil
LC1K0901F7
BHD9.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K0901F7
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC aux, 110V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC aux, 110V AC coil
BHD9.10
Description
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, 1NC aux, 110V AC coil
Product Details
Activity | PPCTR |
---|---|
Product Name | TeSys K |
Product or Component Type | contactor |
Device Application | control |
Contactor application | motor control - resistive load |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account