
calcActive())">
Capacitor contactor, Tesys Deca, 12.5kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil
LC1DFKF7
BHD40.86
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DFKF7
Capacitor contactor, Tesys Deca, 12.5kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Capacitor contactor, Tesys Deca, 12.5kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil
BHD40.86
Description
Capacitor contactor, Tesys Deca, 12.5kVAR at 400/415V 50Hz, 110V AC 50/60Hz coil
Product Details
Activity | PPCTR |
---|---|
Pole Contact Composition | 3 NO |
Product Name | TeSys Deca - TeSys LC1D.K |
Product or Component Type | capacitor duty contactor |
Control Circuit Type | AC at 50/60 Hz |
Device Application | control |
Maximum Operating Rate | 240 cyc/h |
Standards | EN/IEC 60947-1 - EN/IEC 60947-4-1 |
Utilisation Category | AC-6b |
Product Certifications | IECEE CB Scheme - UKCA |
Auxiliary contact composition | 1 NO + 2 NC instantaneous |
Contactor application | power factor correction |
Range | TeSys |
Reactive power rating | 12.5 kvar at 400-400 V AC 50 Hz 60 °C - 13 kvar at 440-440 V AC 50 Hz 60 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account