
KNX Multitouch Pro TPb bk SysM
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
KNX Multitouch Pro TPb bk SysM
Excl. Tax
Excl. Tax
Description
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 2.4 kg |
Colour Tint | black |
Product or Component Type | thermostat |
Width | 55 mm |
Range | Merten |
Depth | 30 mm |
Height | 55 mm |
Range of Product | KNX |
Material | plastic |