
calcActive())">
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
KB32ACQUSB_AS
BHD40.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB32ACQUSB_AS
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
BHD40.23
Description
USB charger, Vivace, PD+QC3.0, 21W, type A + type C, aluminium silver
Product Details
Activity | HDCWD |
---|---|
Colour Tint | wall: aluminium silver |
Product or Component Type | USB charger |
Range | Vivace |
Type of USB power supply | USB type A + C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account