
calcActive())">
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
KB15USB_AS_G12
BHD20.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB15USB_AS_G12
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
BHD20.45
Description
Power socket outlet+USB charger, Vivace, 13A, 1 gang, aluminium silver
Product Details
Activity | HDCWD |
---|---|
Colour Tint | aluminium silver |
Product or Component Type | power socket-outlet + USB charger |
Range | Vivace |
Rated Current | 13 A |
Device mounting | flush |
Device presentation | mechanism |
Load type | no inductive load |
Outlet poles configuration | 2P + E with shutter |
Quantity per set | 1 |
Sale per indivisible quantity | 1 |
Socket additional information | shuttered |
Type of packing | plastic bag |
Type of USB power supply | USB type A + A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account