
calcActive())">
87 mm mounting plate for 8 x LJ6C/RJ45 accessories
INS55325
BHD4.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55325
87 mm mounting plate for 8 x LJ6C/RJ45 accessories
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
87 mm mounting plate for 8 x LJ6C/RJ45 accessories
BHD4.60
Description
87 mm mounting plate for 8 x LJ6C/RJ45 accessories
Product Details
Activity | HDCWD |
---|---|
Colour Tint | blue (RAL 5003) |
Product or Component Type | mounting plate |
Range | Mita |
Cabling installation system | floor box - screeded floor box |
Device presentation | empty |
Floor box shape | rectangular |
Quantity per set | set of 1 |
Type of floor | raised floor - screeded floor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account