484 results

Sort By arrow-down
variable speed drive, Altivar Process ATV900, ATV930, 220kW, 400 to 480V, wihout braking unit, IP00
BHD8,627.05
variable speed drive, Altivar Process ATV900, ATV930, 160kW, 400 to 480V, without braking unit, IP00
BHD7,471.80
variable speed drive, Altivar Process ATV900, ATV930, 130kW, 400 to 480V, without braking unit, IP00
BHD6,491.69
variable speed drive, Altivar Process ATV900, ATV930, 110kW, 400 to 480V, without braking unit, IP00
BHD5,547.43
variable speed drive, Altivar Process ATV600, ATV630, 7.5kW, 10hp, 200 to 240V, IP21, UL type 1
BHD1,120.74
variable speed drive, Altivar Process ATV600, ATV630, 4kW, 5hp, 200 to 240V, IP21, UL type 1
BHD900.80
variable speed drive, Altivar Process ATV600, ATV630, 3kW, 200 to 240V, IP21, UL type 1
BHD769.13
variable speed drive, Altivar Process ATV600, ATV630, 2.2kW, 3hp, 200 to 240V, IP21, UL type 1
BHD637.42
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 200 to 240V, IP21, UL type 1
BHD593.53
variable speed drive, Altivar Process ATV600, ATV630, 0.75kW, 1hp, 200 to 240V, IP21, UL type 1
BHD571.57
variable speed drive, Altivar Process ATV600, ATV630, 75kW, 100hp, 200 to 240V, IP00
BHD4,821.26
variable speed drive, Altivar Process ATV600, ATV630, 55kW, 75hp, 200 to 240V, IP00
BHD4,236.88