
calcActive())">
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 230 to 240VAC 50/60Hz coil
GF1611U7
BHD17.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GF1611U7
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 230 to 240VAC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 230 to 240VAC 50/60Hz coil
BHD17.40
Description
Impulse relay, TeSys GF, AC-1, 2P, 16A, 1NO+1NC, 230 to 240VAC 50/60Hz coil
Product Details
Activity | PPCTR |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account