
calcActive())">
impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
A9C30315
BHD16.46
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C30315
impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
BHD16.46
Description
impulse relay iTLI - 2P - 1NO+1NC - 16A - coil 130 VAC 50/60Hz- 48 VDC
Product Details
Activity | HDCFD |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account