
advanced touchscreen panel, Harmony GTO,stainless, 800 x 600pixels SVGA, 12.1inch TFT, 96MB
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
advanced touchscreen panel, Harmony GTO,stainless, 800 x 600pixels SVGA, 12.1inch TFT, 96MB
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Display Colour | 65536 colours |
Display Size | 12.1 inch |
Battery type | lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s) |
Operating system | Harmony |
Provided equipment | 1 protective cover |
Supply | external source |