
calcActive())">
flat screen, Harmony GTU, 19inch wide display, 1366 x 768pixels FWXGA
HMIDT952
BHD1,972.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIDT952
flat screen, Harmony GTU, 19inch wide display, 1366 x 768pixels FWXGA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
flat screen, Harmony GTU, 19inch wide display, 1366 x 768pixels FWXGA
BHD1,972.20
Description
flat screen, Harmony GTU, 19inch wide display, 1366 x 768pixels FWXGA
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Inrush Current | 30 A |
Supply Voltage Limits | 10.8-28.8 V |
[us] Rated Supply Voltage | 12...24 V DC power supply |
Power consumption in W | 19 W |
Terminal type | touchscreen display |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review