
Flat screen, Harmony GTU, 12.1 Touch Smart Display XGA, coated display
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Flat screen, Harmony GTU, 12.1 Touch Smart Display XGA, coated display
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDHMI |
---|---|
Range | Harmony |
Inrush Current | 30 A |
Supply Voltage Limits | 10.8-28.8 V |
[us] Rated Supply Voltage | 12...24 V DC power supply |
Power consumption in W | 21 W |
Terminal type | touchscreen display |